2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

04XS03051S

Expand Table
EN
1/5
Part Number
PN
Series
SER
Fastening Type
MO
Fastening Size
SIZE
Wheel Type
TT
Wheel Diameter
D [INCH]
Tread Width
W [INCH]
Wheel Face
WFACE
Wheel Color
WFIN
Temperature Range
TEMPR
Hardness
HARD
Bearing Type
WB
Brake Type
BR
Capacity
CAP [lbs]
Mount Height
H [INCH]
Swivel Lead
SL [INCH]
Swivel Radius
R [INCH]
1
04XS03051S
04 Series
Top Plate Swivel
3-5/8" x 2-1/2"
XS - X-tra Soft Rubber (Flat)
3.00
1 1/4
Crowned Tread
Grey Tread on Grey Core
-45°F to +180°F
65-75 Shore A
Delrin
None
200
4 1/4
1 5/16
2 13/16
Vis komprimeret visning (1 konfigurerbart produkt)
ShorttextLight Duty Stainless Steel Casters (Capacity to 350)
Sidste ændring07.10.2021 10:37:14
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties